Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
PM Type - Plug
Bill of material
400PM STEEL
CNSORDERNO
Order number
400PM STEEL
ASSYNO
Assy No.
CA94978
S
Application
Rc1/2
MT
Material
STEEL
M
Mass
70 g
L
50 mm
H
Hex.
Hex.22 mm
C
23 mm
T
R1/2 mm
BP
13 mm
BD
13 mm
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031